Download document () of 20
93PR Family

Eaton 93PR 25-1200kW UPS

The Eaton 93PR 25-1200 kW UPS is a three phase online UPS, with power ratings from 25 – 1200 kW. The UPS is available in a modular form factor and is compatible with Lithium-ion UPS batteries, which are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage for battery cabinets. With a modular design, the power modules are hot-swappable and hot-scalable, eliminating the need to go to bypass for module replacement or upgrading. This UPS comes with Unity power factor (VA=W) 1.0

 

Key technologies: Eaton EnergyAware technology, Eaton Hot Sync®, ABM battery management, Eaton’s Energy Saver System (ESS)

Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future. Also suitable for hyperscale data centers. For high-performance computing with flexibility. And suitable for multi-tenant and colocation. For mission critical 24x7 uptime

Compliance with standards: CE, CB, RoHS

Brochure: 93PR (25-200kW)

                  93PR (300-1200kW)

 

Discover the features and benefits of 93PR 300-1200kW UPS in this video

Topology
Online
Power Rating range
25 kVA – 1200 kVA
Form Factor
Modular

Core features

Increased scalability

  • Supports 8 units with different power modules in parallel for capacity up to 4.8 MW
  • Provides an external battery connection capability and use of common batteries between two UPS systems for reduced deployment cost

 

Outstanding efficiency

  • Maximizes system efficiency with Eaton’s patented three-level technology and ESS energy management system
  • Provides efficiency up to 97% in double-conversion mode, and 99%+ in ESS mode
  • Improves efficiency while reducing energy consumption and cooling requirements with VMMS intelligent module sleep function as an environment-friendly solution

 

Safety and reliability

  • Enhances system reliability with a redundant design for key components such as fans and power supplies
  • Minimizes failure rates with overall design, system testing, and comprehensive deployment

 

Management efficiency

  • Provides power and virtual system management with Intelligent Power Management (IPM) software
  • Supports automatic storage of application data and safe shutdown of the operating system with Intelligent Power Protection (IPP) software
  • Supports many communication accessories and ports

 

Easy management

  • Provides easier access to detailed status information through its 7” user-friendly LCD touchscreen interface
  • Integrates with the leading virtual platforms through its full suite of power management and connectivity software
  • Increases uptime through its 24x7 remote monitoring and reporting capabilities

 

Hot swappable and hot scalable

  • Power module can be replaced or added while another module continues protecting the load
  • Eliminates the need to go to bypass for module replacement or upgrading (MTTR as low as 5 minutes)

 

Available in 93PR 300-1200kW UPS: 

 

Lithium-Ion Compatible

  • Seamless integration with Lithium battery, compatible with multiple Lithium-Ion BMS

 

Robust components

  • Enhanced efficiency and reliability with SIC Hybrid IGBT Module
  • High stability long life oil-filled capacitors

Eaton EnergyAware technology

The Eaton 93PR UPS features Eaton EnergyAware technology for a greener energy future.
Specifications
eaton-93pr-25-200kw-east-asia-rs.jpg

EATON 93PR 25-200KW UPS TECHNICAL SPECIFICATION

Power Rating

20, 50, 75, 100, 125, 150, 175, 200kW

Voltage 

380, 400, 415 VAC

Frequency

50, 60Hz

Topology

Double Conversion on-line, hot swappable modular design

Output power factor

1.0@40℃

Efficiency

Double-conversion mode: up to 96%,
ESS mode: up to 99%

Due to continuous product improvement programmes, specifications are subject to change without notice.
eaton-93pr-300-1200kw-east-asia-rs.jpg

EATON 93PR 300-1200KW UPS TECHNICAL SPECIFICATION

Power Rating

300, 600, 1200kW

Voltage 

380, 400, 415 VAC

Frequency

50, 60Hz

Topology

Double Conversion on-line, hot swappable modular design

Output power factor

1.0@40℃

Efficiency

Double-conversion mode: up to 97%,
ESS mode: up 99%

Due to continuous product improvement programmes, specifications are subject to change without notice.
Download Links
X
Download Close