The Eaton 9SX UPS is a single-phase online UPS with ratings from 700 VA – 20 kVA. The UPS is available in tower, rack or flexible convertible tower or rack form factor, depending on the ratings. The optional network card (Network-M2) will provide a Gigabit Ethernet connection and enables secure UPS monitoring over HTTPS web browser interface, SNMP v1/v3 protocol and email alarms. This UPS comes with power factor up to 1.0. Increase battery run time for your application by adding extended battery modules (EBMs) to your UPS
Key technologies: ABM battery management
Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future. Also suitable for Distributed IT/Edge Computing. For faster set up at remote areas/branches
Compliance with standards: CE, CB, RoHS, KC
Runtime graphs: View 9SX UPS runtime graphs
Brochure: 9SX (5-11kVA)
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.