The Eaton® 3G Module Converter Solutions are ideal for low to medium power telecommunications and industrial applications, offering compact, efficient, flexible and reliable secure DC power supply for you. High power density, modular 3U or 6 U options and fast on-line expansion of modules make the MCS3 and MCS6 Series ideal for providing secure power for communications equipment, data networks, and industrial signaling and control.
Input | |
Nominal Voltage (DC) |
12V, 24V, 48V, 110V (Depends on MCU modules fitted) |
Voltage Range (DC) |
12V, (10-15V) 24V, (20-30V) 48V, (40-60V) 110V, (80-130V) |
Efficiency |
85-90% |
Output |
|
Nominal Voltage (DC) |
12V, 24V, 48V (Depends on MCU modules fitted) |
Voltage Range (DC) |
12V, (12-15V) 24V, (23-32V) 48V, (44-56V) |
Power (DC) |
MCS3 12V:900W 24V:1500W 48V:1500W MCS6 12V:1800W 24V:3000W 48V:3000W |
Load Regulation |
< +/-0.5% (20-100% load) |
Environmental |
|
Operating Temperature |
25 o C to +55 o C at rated power |
Isolation |
5kV DC input to output |
Mechanical |
|
Dimensions H,W,D |
MCS3-3G: 3U, 19” mounting, 306mm MCS6-3G: 6U, 19” mounting, 306mm |
System |
|
System Controller |
SC300 |
DC Distribution Module |
MCS3-3G: 12-way load circuit breakers MCS6-3G: 20-way load circuit breakers |
Communications Features |
USB direct 10Base T Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server. RS232 to external PSTN or GSM modem (modem not included) |
Low Volts Disconnect (LVD) |
MCS3-3G: optional 200A load disconnect MCS6-3G: optional 200A load disconnect |
Blank Panels |
For unused converter positions |
Top/Rear Covers |
Optional |