Download document () of 20
Medium-voltage transformers

Envirotran solar and energy storage three-phase pad-mounted transformers

Eaton’s Cooper Power series Envirotran solar and energy storage transformers are designed for solar photovoltaic and energy storage medium-voltage applications. Friendlier to the environment, these pad-mounted transformers are filled with biodegradable and sustainable FR3 dielectric fluid, which also provides enhanced fire protection and a longer lifespan. Available in 45 through 12,000 kVA ratings, these solar and energy storage transformers may also be customized with a variety of site-specific characteristics to optimize safety and system integration.

Available ratings
Base 45 - 12,000 kVA; Medium-voltage 2.4 - 46 kV; Low voltage 120 V - 14.4 kV; Bi-directional power flow
Solar transformer deployment leader
Field proven results
Customer focus
Industry-leading quality, design flexibility, technical support and after sales support

Core features

  • FR3 dielectric fluid provides fire safety, equipment reliability and a projected lifespan well beyond that of a traditional mineral-oil transformer making it a key component in balance of system (BOS) distributed energy resources (DER) solutions
  • Custom optimized transformer designs for specific loading profiles, impedance requirements, and single or multiple inverter connections
  • Increased overload capability above nameplate without loss of insulation life
  • Eaton's Cooper Power series transformers are built with Eaton manufactured bushings, medium-voltage connectors, arresters, loadbreak switches, tap changer switches and fusing allowing full technology and supply chain integration
  • Fully complements other Eaton solar/energy balance of system (BOS) solutions  including DC and AC combiners, disconnects, fuses, breakers and AC recombiners,  padmounted switchgear, pole-mounted reclosers, air switches, capacitors and a full offering of services   

Solar AC collection system: field installation

This video demonstrates how quick and easy it is to install Eaton's close-coupled low-voltage throat connection between a typical 2500 kVA pad-mounted transformer and low-voltage AC recombiner switchboard.

Increased transformer reliability and lifespan

Filled with FR3 fluid made from soybeans, Eaton's Cooper Power series Envirotran solar transformers are friendlier to the environment, non-toxic and non-hazardous. With a carbon-neutral footprint, FR3 fluid substantially extends transformer insulation life, while enhancing overall system reliability and performance.

Customize your transformers

Eaton can help you create a customized transformer based on site-specific characteristics including loading profile, temperature profile, site altitude and required system life. Transformer low voltage bushing locations can be customized for all models of solar/energy storage central or string inverters and allow for cabled or close-coupled connections.

Superior overload capability

Eaton's Envirotran solar cooling system provides unparalleled protection, enabling transformers to tolerate greater overloads for longer periods without abnormal loss of insulation life.
Specifications

Ratings

Base kVA
45 kVA to 12,000 kVA
kVA increase at 65/75 AWR
+12% (max rating up to 13,440 kVA)
kVA increase at 55/75 AWR
+22% (max rating up to 14,640 kVA)
Medium (high) voltage
2400 V to 46,000 V
Low voltage
120 V to 14,400 V
Basic Impulse Level (BIL)
30kV to 250kV
Additional forced-air ratings
+15%, +25%, +33% to base kVA

Standards

ANSI/IEEE
C57.12.00 and C57.12.34
CSA
C227.4
NEMA (sound level)
NEMA TR-1
Third-party approval/recognition
FM Global (Indoor & Outdoor), UL/cUL Listed/classified 

Enclosure

Layout
Compartmental type
Tamper resistance
Three-point latching and padlock system with recessed and penta-head bolts
Enclosure integrity
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction)
Material
Mild or stainless steel (304L)
Enclosure environment
Indoor and outdoor
Insulating medium 
Air
Close-coupling
Low-voltage throats available 
Special tank
Designed and braced to withstand daily pressure and vacuum cycling
Mounting
Can be designed for skid or on-site integration

Key features

Distribution transformer Three-phase pad-mounted
Install location
Indoor and outdoor
Power direction
Bi-directional (step-up and step-down)

Options

Electrostatic shield 
Filters electrical noise produced by power electronics
Multi-winding coils designs
Three winding LHL and four winding designs to allow for multiple inverters connected to one transformer while meeting impedance requirements
Arc flash safety features
External visible loadbreak switch, side-mounted gauges and drain valve, and side-mounted LV bushing options, Infrared (IR) windows
Download Links
X
Download Close