Download document () of 20
To be discontinued

061813
Model code: HI11-P1/P3E

Eaton Moeller® series P1 Auxiliary contact, 1 N/O, 1 NC, For use with P1, P3, Flush mounting

General specifications

Product Name
Eaton Moeller® series P1 Accessory Auxiliary contact
Catalog Number
061813
EAN
4015080618133
Model Code
HI11-P1/P3E
Product Length/Depth
41 mm
Product Height
83 mm
Product Width
15 mm
Product Weight
0.04 kg
Certifications
UL Category Control No.: NLRV
CSA-C22.2 No. 14-05
IEC/EN 60947-5
UL
CE
CSA File No.: 012528
UL File No.: E36332
CSA
CSA Class No.: 3211-05
UL 508

Features & Functions

Electric connection type
Screw connection

General

Connection type
Screw connection
Model
Top mounting
Mounting method
Side mounting
Mounting position
Left side
Right side
Product category
Accessories
Type
Auxiliary contact
Used with
P1
P3

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
50 °C

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm², ferrules to DIN 46228
2 x (0.5 - 1.5) mm², ferrules to DIN 46228
Terminal capacity (solid)
2 x (0.75 - 1.5) mm²
1 x (0.75 - 2.5) mm²
Stripping length (main cable)
7.5 mm
Tightening torque
1 Nm, Screw terminals

Electrical rating

Rated insulation voltage (Ui)
500 V
Rated operational current (Ie)
0.55 A at DC-13, 250 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at DC-13, 125 V
1.1 A
Rated uninterrupted current (Iu)
10 A

Short-circuit rating

Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Auxiliary contacts

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification