Download document () of 20

158306
Model code: SPBT12-280/1

Eaton Moeller series xPole - SPBT12 Surge Protection Device. Lightning current and surge arresters, 12, 5 kA, L-(SU) N

General specifications

Product Name
Eaton Moeller series xPole - SPBT12 Surge protection device
Catalog Number
158306
EAN
4015081548842
Model Code
SPBT12-280/1
Product Length/Depth
80 mm
Product Height
65 mm
Product Width
17.5 mm
Product Weight
0.137 kg
Compliances
RoHS conform

Product specifications

Specific energy (W/R)
39.1 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Continuous voltage at AC - max
280 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
0 kA
Lightning impulse current (10/350 µs)
12.5 kA
Nominal voltage at AC
280 V
Nominal voltage at DC
0 V
PV-voltage - max
0 V
Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Signalling at the device
Optic
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
160 A
Voltage protection level (L-N)
0 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
0 KV
Number of poles
Single-pole
System configuration type
TN
Other
TN-S
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification