Download document () of 20

170H3006
Model code: BASE CA110 1250A 1400V UR 43653

Eaton Bussmann series high speed fuse base, 1400 Vac/Vdc, 1250A, fixed centre fuse base (110mm)

General specifications

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H3006
UPC
051712804677
EAN
5027590439169
Model Code
BASE CA110 1250A 1400V UR 43653
Product Length/Depth
64 mm
Product Height
77 mm
Product Width
203 mm
Product Weight
1393 g
Compliances
RoHS Compliant
Certifications
UL 512

Electrical data

Amperage Rating
1250 A
Voltage rating
1400 V

Product specification

Suitable for
DIN 43653 Square body fuses size 1* to 3

Export product specification