Download document () of 20

170M6213

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 900 A, Fuse size: 3, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6213
UPC
051712263375
EAN
5996516018354
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
941 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
900 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
670000 at 660 V
Pre arc (I2T)
19500
Watt losses
120 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification