Download document () of 20

170M6164
Model code: FUSE 1000A 690V 3/110 AR UC

Fuse-link, high speed, 1000 A, AC 690 V, DIN 3, 76 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6164
UPC
051712263108
EAN
5996516018040
Model Code
FUSE 1000A 690V 3/110 AR UC
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1204 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1000 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
945000 at 660 V
Pre arc (I2T)
140000
Watt losses
125 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification