Download document () of 20
Discontinued

195603
Model code: SPST12-255/3+NPE

Eaton Moeller series xPole - SPST12 Surge Protection Device. Lightning current and surge arresters for 40mm busbar, TN-S/TT, 3+1p, 7.5kA (10/350)µs

A newer version of this product is available:

General specifications

Product Name
Eaton Moeller series xPole - SPST12 Surge protection device
Catalog Number
195603
EAN
9010238096585
Model Code
SPST12-255/3+NPE
Product Length/Depth
110.7 mm
Product Height
223.2 mm
Product Width
47 mm
Product Weight
0.777 kg
Compliances
RoHS conform

Product specifications

Features
Voltage switching spark gap technology
Specific energy (W/R)
225 kJ/Ohm
Test class
Type 1 + 2
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Continuous voltage at AC - max
255 V
Continuous voltage at DC - max
0 V
Follow current extinguishing capability
0 kA
Lightning impulse current (10/350 µs)
7.5 kA
Nominal voltage at AC
230 V
Nominal voltage at DC
0 V
PV-voltage - max
0 V
Voltage protection level
1.5 KV
Voltage protection level (DC+ - DC-)
0 KV
Voltage protection level (DC+/DC- - PE)
0 KV
Frame
Other
Degree of protection
IP30
Mounting method
Busbar
Signalling at the device
Optic
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
0 A
Voltage protection level (L-N)
1.5 KV
Voltage protection level (L-PE)
1.5 KV
Voltage protection level (N-PE)
2 KV
Number of poles
Four-pole
System configuration type
TN
TT
TN-S
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings

Export product specification