Download document () of 20

315NHG1B
Model code: NH FUSE 315A 440V GG/GL SIZE 1

Fuse-link, LV, 315 A, AC 440 V, NH1, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
315NHG1B
EAN
5027590476423
Model Code
NH FUSE 315A 440V GG/GL SIZE 1
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
424.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
315 A
Voltage rating
440 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH1
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD1-D Triple pole NH Fuse base

Export product specification