Eaton Bussmann series low voltage NH fuse base, Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, plate mounting, for connection of round conductors, top terminals, V-terminals, bottom terminals, screw terminals
| Product Name |
Eaton Bussmann series low voltage NH fuse base
|
| Catalog Number |
EBH1O3TVM
|
| EAN |
5027590335348
|
| Product Length/Depth |
270 mm
|
| Product Height |
130 mm
|
| Product Width |
185 mm
|
| Product Weight |
2380 g
|
| Compliances |
CE
|
| Certifications |
IEC/EN 60947-1
IEC 60947-3 |
| Amperage Rating |
250 A
|
| Voltage rating |
690
|
| Number of poles |
Three-pole
|
| Mounting method |
60 mm busbar mounting
100 mm busbar mounting Mounting plate |