Knowledge Search
Download document () of 20

420BP-480

Eaton Crouse-Hinds series Pauluhn 261/262 plug, 20A, Three-wire, two-pole, Metal, 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 plug
Catalog Number
420BP-480
UPC
662276382688
Product Length/Depth
3.38 in
Product Height
2 in
Product Width
2 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Material
Metal
Configuration
Three-wire, two-pole
Amperage Rating
20A
Voltage rating
480 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.