Download document () of 20

6A-18-42-HT12

Eaton B-Line series imperial cable tray and ladder, 6.25" height, 72" length, 33" width, Series 6 horizontal tee, 12" radius, Aluminum

General specifications

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
6A-18-42-HT12
UPC
781011091668
Product Length/Depth
72 in
Product Height
6.25 in
Product Width
33 in
Product Weight
21.09 lb
Certifications
UL Classified
CSA
CE

Product specifications

Material
Aluminum
Type
Series 6 horizontal tee
Radius
12 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.