Eaton 9PX UPS, 2U, 1500 VA, 1350 W, 5-15P input, Outputs: (8) 5-15R, 120V, Network card
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX1500RTN
|
| UPC |
743172081629
|
| Product Length/Depth |
17.7 in
|
| Product Height |
3.4 in
|
| Product Width |
17.3 in
|
| Product Weight |
42.5 lb
|
| Compliances |
IEC 62040-2 Cat C1
CISPR22 Class B FCC part 15 Class B VCCI Class B CE Marked |
| Certifications |
cULus Listed
NOM |
| Special features |
Gigabit Network Card (NETWORK-M3) included
|
| Topology |
Online/Double-conversion
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Color |
Black/silver
|
| VA rating |
1500 VA
|
| Wattage |
1350 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Internal bypass |
Yes
|
| Input connection | |
| Input cord length |
8 ft
|
| Input nominal voltage |
120V default (100/110/120/125V)
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>0.99 typical
|
| Receptacle |
(8) 5-15R
|
| Number of Outputs 5-15R |
8
|
| Output waveform |
True sine wave
|
| Voltage |
120V
|
| Output nominal voltage |
120V default (100/110/120/125V)
|
| Runtime graph | |
| Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number 9PXEBM48RT
|
| Standard factory warranty |
|
| Extended service plans |
|
| Communication |
Web/SNMP in MiniSlot expansion port + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
| Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| Software compatibility |
Intelligent Power Software Suite
|
| User interface |
Graphical display, 5-button programmable menu
|
| Altitude |
0-1500m (0° to 40°C), 1500-3000m (0° to 35°C)
|
| BTU Rating |
Online: 512, Battery: 897
|
| Noise level |
<40 dB at 1 meter
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Protocol |
SNMP
|
| Product Highlights |
Keeps equipment running during outages to allow time for file saves and safe shutdown
Included NETWORK-M3 Gigabit network card enables full remote access and control NEMA 5-15R outlets split into separate switched banks for managed load shedding Interactive LCD interface keeps you updated on critical load information in real time Optional extended battery modules allow extended runtime to keep equipment powered |
| Efficiency at max. load |
90%
|
| Max number of battery packs |
4
|
| Output frequency |
50/60 Hz
|
| Output power factor |
0.9
|
| Output voltage range |
±1% steady-state
|
| Runtime at full load |
5 min
|