Eaton 9PX extended battery module (EBM), 2U, Rack/tower, used with 9PX1500RT, 9PX1500RTN, 9PX1500GRT, 9PX1000GRT
Product Name |
Eaton 9PX extended battery module (EBM)
|
Catalog Number |
9PXEBM48RT
|
UPC |
743172081322
|
Product Length/Depth |
17.7 in
|
Product Height |
3.4 in
|
Product Width |
17.3 in
|
Product Weight |
59.5 lb
|
Compliances |
CE Marked
|
Certifications |
cULus Listed
NOM ENERGY STAR certified ICC-ES AC156 OSHPD Seismic certified |
Form factor |
Rack/tower
|
Rack size |
2U
|
Color |
Black/silver
|
Rack mounting kit |
Yes
|
Package contents |
|
Used with |
9PX1500RT, 9PX1500GRT, 9PX1000GRT
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery type |
Sealed, lead-acid
|
Standard factory warranty |
|
Extended service plans |
|
Relative humidity |
0-96% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|