Eaton Bussmann series low voltage british standard fuse, 32A, AC 500 V, V88/A2, 22 x 85 mm, gM, 32M63
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
AAO32M63
|
| UPC |
051712838467
|
| EAN |
5027590491600
|
| Product Length/Depth |
85 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
50.1 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
63 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
AAO
|
| Class |
Class gM
|
| Connection |
73 mm fixing centre
|
| Construction size |
A2
|
| Fitted with: |
Offset bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset bolted tags
|
| Fuse size |
BS88/A2
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
gM (motor protection)
|