Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A2, 1P, BS, front connected, black, fuse-links TIA AAO H07-660
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
RS32H
|
| UPC |
051712390873
|
| EAN |
5027590506915
|
| Product Length/Depth |
70 mm
|
| Product Height |
103 mm
|
| Product Width |
31 mm
|
| Product Weight |
254.9 g
|
| Compliances |
Contact factory
|
| Amperage Rating |
32 A
|
| Voltage rating at AC |
660-690 V a.c.
|
| Voltage rating at DC |
460 V d.c.
|
| Model |
Red Spot
|
| Connection |
Front Connected
|
| Number of poles |
Single-pole
|
| Fuse type |
TIA
AAO |