Photo is representative
Download
Eaton Crouse-Hinds series EIHT instrument enclosure, Copper-free aluminum, 2" blank cover power side, 4" glass lens cover instrument side, 3/4" trade size
Product Name |
Eaton Crouse-Hinds series EIHT instrument enclosure
|
Catalog Number |
EIHT230
|
UPC |
782274954936
|
Product Length/Depth |
5.19 in
|
Product Height |
8.95 in
|
Product Width |
5.19 in
|
Product Weight |
1 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
4 7 9 |
Trade size |
3/4"
|
Material |
Copper-free aluminum
|
Special features |
2" blank cover power side, 4" glass lens cover instrument side
|