Download document () of 20

FWH-100BC

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 100A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud.

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-100BC
UPC
197573007007
EAN
5027590581769
Product Length/Depth
91 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
102 g
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
UL Recognized

Electrical data

Amperage Rating
100 A
Voltage rating
500 V
Voltage type
AC/DC
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Pre arc (I2T)
475
Clearing (I2T)
2000
Watt losses
17 W

Product specification

Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.