Download document () of 20

FWP-20B

Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 20A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-20B
UPC
051712557818
EAN
5027590500333
Product Length/Depth
73 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
24.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical data

Amperage Rating
20 A
Voltage rating
700 Vac, 700 Vdc (UL)
Voltage type
AC/DC
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
200 kAIC at 300 Vdc
50 kAIC at 300 Vdc
Class
Class aR
Pre arc (I2T)
26
Clearing (I2T)
180 at 700 V
Watt losses
6 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
22 x 58 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.