Download document () of 20

FWP-30A14F

Eaton Bussmann series FWP high speed fuse, 700 Vac (UL), 700 Vdc (UL), 690 Vac (IEC), 30A, 200 kAIC at 700 Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceramic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-30A14F
UPC
051712795968
EAN
5027590500579
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
20.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
30 A
Voltage rating
700 V
Voltage type
AC/DC
Interrupt rating
200 kAIC
Class
Class aR
Pre arc (I2T)
58
Clearing (I2T)
400
Watt losses
9 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
14 x 51 mm
Quantity
10

Compatible microswitch

Accessories
  • CH14 Modular fuse holder
  • FW14-PCB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.