
Eaton Bussmann series FWP high speed fuse, 690 Vac (IEC), 700 Vac (UL), 600 Vdc (UL), 40A, 200 kAIC at 700 Vac, 50 kAIC at 600 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic
Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
Catalog Number |
FWP-40A14FI
|
UPC |
051712542852
|
EAN |
5027590500722
|
Product Length/Depth |
52 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
20.4 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
CSA Certified |
Amperage Rating |
40 A
|
Voltage rating |
700 V
|
Voltage type |
AC/DC
|
Interrupt rating |
200 kAIC
|
Class |
Class aR
|
Pre arc (I2T) |
84
|
Clearing (I2T) |
750
|
Watt losses |
8 W
|
Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
Fuse indicator |
Top fuse status indicator
|
Fuse size |
14 x 51 mm
|
Fitted with: |
Striker
|
Quantity |
10
|