Download document () of 20

FWP-40G22F

Eaton Bussmann series high speed cylindrical fuse, 700 V, 40 A, 200 kAIC, 22 x 58 mm, with indicator, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-40G22F
UPC
051712689694
EAN
5027590500791
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
50 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
40 A
Voltage rating
700 V
Voltage type
AC
Interrupt rating
200 kAIC
Class
Class gR
Pre arc (I2T)
180
Clearing (I2T)
899
Watt losses
8.24 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Other
Fuse size
22 x 58 mm

Compatible microswitch

Accessories
CH22 Modular fuse holder

Export product specification