Download document () of 20

FWP-60BI

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 60A, None, High speed fuse, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-60BI
UPC
051712567329
EAN
5027590501002
Product Length/Depth
111 mm
Product Height
21 mm
Product Width
30 mm
Product Weight
107.2 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
60 A
Voltage rating
700 Vac, 700 Vdc (UL)
Voltage type
AC/DC
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
Watt losses
15.5 W

Product specification

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.