Product Name |
Eaton emergency lighting trim
|
Catalog Number |
NEXI-FR
|
EAN |
3660191602598
|
Product Length/Depth |
293.3 mm
|
Product Height |
28.5 mm
|
Product Width |
111.8 mm
|
Product Weight |
0.104 kg
|
Certifications |
CE marking
|
Color |
White
|
Type Of Accessory |
Other
|
Material |
Plastic
|
Diameter |
99999 in
|
Product branding |
Eaton
|
Transparent |
NO
|
Spare part |
YES
|
Compatibility |
NexiLite
NexiTech |