Download document () of 20

PDG22G0100KNSL

Eaton Power Defense molded case switch, Globally Rated, Frame 2, Two Pole, 100A, 35kA/480V, Molded Case Switch, Standard Terminals Load Only (PDG2X2T100)

General specifications

Product Name
Eaton Power Defense molded case switch
Catalog Number
PDG22G0100KNSL
UPC
786679923016
Product Length/Depth
88.9 mm
Product Height
152.4 mm
Product Width
69.9 mm
Product Weight
2.041 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
UL 489
CCC Marked
CSA

Product specifications

Amperage Rating
100 A
Voltage rating
600 Vac
Circuit breaker type
PD2 Global
Circuit breaker frame type
Complete breaker
Terminals
Standard Terminals Load Only
Frame
2
Class
Class A
Interrupt rating
35 kAIC at 480 Vac
Max. rated operation voltage Ue AC
600
Switch off technique
Thermomagnetic
Number of poles
Two-pole
Type
Molded case switch
Interrupt rating range
8 kAIC Icu/4 kAIC Ics/16.8 kAIC Icm at 690 V (IEC)
25 kAIC Icu/20 kAIC Ics/52.5 kAIC Icm at 480 V Brazil (IEC)
10 kAIC Icu at 250 Vdc
18 kAIC at 600 V (UL/CSA)
65 kAIC at 240 V (UL)
10 kAIC Icu at 125 Vdc
30 kAIC Icu/22.5 kAIC Ics/63 kAIC Icm at 440 V (IEC)
35 kAIC at 480 V (UL)
36 kAIC Icu/36 kAIC Ics/75.6 kAIC Icm at 380-415 V (IEC)
55 kAIC Icu/55 kAIC Ics/121 kAIC Icm at 240 V (IEC)
20 kAIC Icu/15/13 kAIC Ics/42 kAIC Icm at 525 V South Africa (IEC)
Voltage rating - max
600 V

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Report an Issue The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.