Download document () of 20

PDG4XPXR30800P4W

Eaton Power Defense molded case circuit breaker accessory trip unit, Trip unit, 800 A, Three-pole, PXR25 LSI ARMS, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, ZSI and Modbus (and relays), Frame 4

General specifications

Product Name
Eaton Power Defense trip unit
Catalog Number
PDG4XPXR30800P4W
UPC
786679602836
Product Length/Depth
222.3 mm
Product Height
142.9 mm
Product Width
136.5 mm
Product Weight
1 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
CSA
UL 489

Product specifications

Used with
Power Defense
Amperage Rating
800 A
Trip Type
PXR25 LSI ARMS
Circuit breaker type
PD4 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
4
Communication
ZSI and Modbus (and relays)
Number of poles
Three-pole
Type
Trip unit

Export product specification