Download document () of 20

UTG20ST

Plastic cable gland, for UTG Series, size 20; UTG20ST

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG20ST

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Shell size
20
Cable diameter - max
16 mm
Cable diameter - min
9 mm

Export product specification