Download document () of 20

WMB04

Eaton DOE 2016 dry type distribution transformer Accessory Wall Mounting Bracket

General specifications

Product Name
Eaton dry type distribution transformer wall mounting bracket
Catalog Number
WMB04
UPC
786680187780
Product Length/Depth
33.15 in
Product Height
19.56 in
Product Width
1.75 in
Product Weight
72.2 lb
Compliances
Not Applicable
Certifications
Not Applicable
Catalog Notes
Wall-mounting brackets are used to wall-mount ventilated Type DT-3 Transformers. This bracket allows For a 2-inch clearance from the wall.

Product specifications

Type
Wall Mounting Bracket
Used with
Frames 942, 943

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.