ดาวน์โหลดเอกสาร () จาก 20
Magnetics (inductors & transformers)

EPM DC-DC Converter

Eaton Power Modules (EPM) offer a full line of Non-Isolated and Isolated DC-DC converters with a wide power rating from 1-60W. EPM have higher efficiencies than popular linear regulators and standard DC-DC converters in the market. Our Non-Isolated EPM (EPM78Vx and EPM12V) come in single output configurations featuring short circuit protection. Our EPM12V are also programmable. Our Isolated EPM consists of 5 families (EPM6-1V and 2V, EPM7-1V, EPM25-1V 15W and 30W and EPM25-2V 40W and 60W) in compact, through-hole SIP and SMT DOSA packages. Isolated EPM feature a wide input voltage range, lower power consumption, and high isolation voltages up to 4kV in single and dual output configurations.

ข้อมูลจำเพาะ

Specifications

ดาวน์โหลดลิงก์
X
Download Close