ดาวน์โหลดเอกสาร () จาก 20
Fuse accessories

HMR Panel mount fuse holder

Eaton’s HMR fuse holders are panel mount fuse holders for 1/4" x 1-1/4" cartridge or ferrule fuses. These fuse holders provide both shielding and grounding while preventing radio frequency interference. They are rated IP67 for exposed locations.

ข้อมูลจำเพาะ
For detailed specification information, please refer to the data sheet.
Part number HMR
Knob   Bayonet type
Terminals  Solder lug
Enclosure      IP67 rated for exposed locations when shielding cap is secured
Panel thickness     0.188" max.
Rating  30 A, 250 V
Body and knob molding material SDG-F per Mil-M-14, light grey, Diallyl Phthalate
Mechanical shock  MIL-STD-202, Method 213, Method II 
Terminal strength  5 lbs
Torque   Mounting-20 in-lbs
Shield continuity     With fuseholder mounted normally and shield cap in place, electrical resis- tance from shield to cap to mounting panel not to exceed 0.5 ohms.
ดาวน์โหลดลิงก์
X
Download Close