ดาวน์โหลดเอกสาร () จาก 20
Sizes
2U, 4U, 6U, 8U and 10U
Configuration
Open, convertible and secure
Depth supported
22 - 35 inches

Mission Critical Top Tier Product award winner for racks

MiniRaQ by Eaton won the top award in the Racks category in the inaugural Mission Critical Top Tier Products Awards.

Simplified deployments

Sturdy, low-profile, open frame vertical wallmount rack allows for easy one man installation.

Discover the top 3 benefits of the MiniRaQ in this short video

Optimum security

Locking lid wallmount rack with heat removal, air filtering, equipment mounting and data/cable management accessories.

Convertible

Rugged, low-profile design capable of being upgraded to MiniRaQ Secure; available in 2U, 4U, 6U, 8U, and 10U.

Have questions about the MiniRaQ by Eaton?

Check out our frequently asked questions here.
ข้อมูลจำเพาะ

MiniRaQ open

Switch_Open_R.jpg

MiniRaQ convertible

Server_Open_R.jpg

MiniRaQ secure

Server_Key_R.jpg

MiniRaQ Open technical specifications

Catalog number Dimensions (H x W x D), in Net weight, lb Description
ETN-MRQ100V06 19.25 x 19 x 9.75 18 4U side panels and a backplate (2.5 inches deep)
ETN-MRQ100V08 19.25 x 19 x 13.25 20 6U side panels and backplate (2.5 inches deep)
ETN-MRQ100V10 19.25 x 19 x 16.75 22 8U side panels and backplate (2.5 inches deep)
ETN-MRQ100V12 19.25 x 19 x 20.25 24 10U side panels and backplate (2.5 inches deep)
Features include: additional 2U dedicated space for the patch panel

MiniRaQ convertible technical specifications

MiniRaQ Convertible Compact
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ351V06 31.0 x 19.6 x 4.5 25 No side panels and backplate (4.5 inches deep)
ETN-MRQ351V08 31.0 x 19.6 x 8.3 34 2U side panels and backplate (4.5 inches deep)
ETN-MRQ351V10 31.0 x 19.6 x 11.8 37 4U side panels and backplate (4.5 inches deep)
ETN-MRQ351V12 31.0 x 19.6 x 15.3 41 6U side panels and backplate (4.5 inches deep)
ETN-MRQ351V14 31.0 x 19.6 x 18.8 44 8U side panels and backplate (4.5 inches deep)
ETN-MRQ351V16 31.0 x 19.6 x 22.3 47 10U side panels and backplate (4.5 inches deep)
MiniRaQ Convertible Tall
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ301V06 38.1 x 19.6 x 4.5 25 No side panels and backplate (4.5 inches deep)
ETN-MRQ301V08 38.1 x 19.6 x 8.3 34 2U side panels and backplate (4.5 inches deep)
ETN-MRQ301V10 38.1 x 19.6 x 11.8 37 4U side panels and backplate (4.5 inches deep)
ETN-MRQ301V12 38.1 x 19.6 x 15.3 41 6U side panels and backplate (4.5 inches deep)
ETN-MRQ301V14 38.1 x 19.6 x 18.8 44 8U side panels and backplate (4.5 inches deep)
ETN-MRQ301V16 38.1 x 19.6 x 22.3 47 10U side panels and backplate (4.5 inches deep)
Features include: 4U dedicated space for patch panel, bonus 2U equipment space internal to backplate and upgradeable to MiniRaQ Secure Compact

MiniRaQ secure technical specifications

MiniRaQ Secure Compact
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ351S06 31.0 x 19.6 x 4.5 40 No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S08 31.0 x 19.97 x 8.95 52 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom- supports equipment depth of 22" to 28"
ETN-MRQ351S10 31.0 x 19.97 x 12.45 58 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S12 31.0 x 19.97 x 15.95 66 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S14 31.0 x 19.97 x 19.45 72 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S16 31.0 x 19.97 x 22.95 78 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
MiniRaQ Secure Tall
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ301S06 38.1 x 19.6 x 4.5 48 No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S08 38.1 x 19.97 x 8.95 60 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S10 38.1 x 19.97 x 12.45 67 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S12 38.1 x 19.97 x 15.95 76 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S14 38.1 x 19.97 x 19.45 83 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S16 38.1 x 19.97 x 22.95 90 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
Features include: 4U dedicated space for patch panel and bonus 2U equipment space internal to backplate
ดาวน์โหลดลิงก์
X
Download Close