การค้นหาความรู้
ดาวน์โหลดเอกสาร () จาก 20

Manual motor controls

Eaton's Arrow Hart manual motor controllers offer compact, industrial-grade designs built to provide safe, reliable motor control performance in even the most rugged environments. They feature high-impact-resistant, glass-filled nylon construction; easy-to-read electrical ratings on rugged steel mounting straps; clear ON/OFF indicators on large, rugged toggles; distinct wire pockets and thick-wall arc barriers to contain strands; and screw-and-clamp or box-lug terminals to meet individual project requirements. Plus, two sets of contacts per pole distribute load and make/break action for long, reliable duty.

Ideal for industrial environments

Arrow Hart understands the unique switching needs of complex environments. Eaton Arrow Hart motor control switches are built for use in harsh industrial applications to address the needs of safety, reduced downtime and code compliance.

Code compliant

From NEMA Type 1 to NEMA Type 4X enclosures and replacement switches, Arrow Hart has the devices you need for safe, dependable motor control. Motor control devices are OSHA Lockout/Tagout compliant and fulfill NEC® Article 430 requirements.
ARROW HART MOTOR CONTROLS AND DISCONNECT SWITCHES
designed to keep your facility productive, safe and code compliant

คุณลักษณะหลัก

  • Specially designed for 2- and 3-pole applications up to 60A for AC and AC/DC single-phase and three-phase applications
  • NEMA Type 1 and NEMA Type 4X enclosures are available for harsh environments with exposure to chemicals, detergents and washdowns 
  • Ensures personnel and equipment safety in the workplace with features like OSHA compliant Lockout/Tagout enclosures
  • Designed and built tough to withstand rough service in a physically abusive environment
  • Provides compliance with relevant codes and standards 
  • Innovative design facilitates quick and easy installation and change-outs 
ข้อมูลจำเพาะ

เน้นความแตกต่าง
แสดงเฉพาะความแตกต่าง
ซ่อนคุณลักษณะแบลงค์
ดาวน์โหลดลิงก์
X
Download Close