知識搜尋
下載文件 () / 20
已停產
網路連接裝置

Eaton Network and Modbus Card

The Eaton Network and Modbus Card has reached end-of-life status. If you're looking for similar network connectivity device, the Eaton Industrial Gateway Card (INDGW-M2) is the replacement offering. 

The Eaton Network and Modbus Card has reached end-of-life status

The Eaton Industrial Gateway Card is the replacement card.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications

Integrate data into your building management system

Monitor key power quality and UPS status information on the system you already use.

Compatible with IPP and IPM software

Remotely monitor and manage power devices across your whole environment.

Plan ahead in case of extended power failures

Create customizable shutdown and load shedding protocols.
規格

Technical specifications

FUNCTION

Modbus / Facility

Web/SNMP

SLOT TYPE

Mini Slot

UPS SUPPORTED

5P, 5PX, 5SC (rack), 9PX, 9SX, 93PM, 93E

SOFTWARE COMPATIBILITY

VPM, VCOM, IPP, IPM, Foreseer

PART NUMBER

MODBUS-MS

744-98065

下載連結
X
Download Close