Knowledge Search
Download document () of 20
我們讓至關重要的事情運作*
已停產
網路連接裝置

Eaton Environmental Monitoring Probe for PDU

This Eaton Environmental Monitoring Probe (EMP) for rack PDU has reached end-of-life status. If you're looking for a new network card, the Eaton EMP Gen 2 is the replacement offering. 

This Eaton EMP for rack PDU has reached end-of-life status

The Eaton EMP Gen 2 is a replacement device with additional monitoring benefits.

Never lose a second of uptime

Monitor for heat, humidity, water, smoke or door opens.

Compatibility

Compatible with most Eaton power distribution products.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications.
Specifications

Technical specifications

TYPE

Environmental monitoring device

COMPATIBILITY

10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher

DIMENSIONS (LXWXH)

2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)

WEIGHT

1.19 oz (34 g)

CATALOG NUMBER

EMP001

Download Links
X
Download Close