下載文件 () / 20
PTC Resettable fuses

PTS0805 PTC Resettable fuse

Eaton’s PTS0805 PTC resettable devices are 0805 size polymeric positive temperature coefficient resettable overcurrent protection devices. These SMT resettable devices with low resistance and fast time-to-trip include current ratings from 0.1 A to 0.75 A and 6 to 24 volts DC. This is a RoHS compliant, halogen free, lead free device.

Technical data sheets

PTS0805 PTC device data sheet

PPTC
Surface mount
0805 size

PTC resettable fuse product aid (PTS,PTSLR,PTR)

Eaton products provide circuit protection in industrial IoT systems

規格

Specifications

下載連結
X
Download Close

需要產品支援?

Eaton 的支援

Technical support

Contact us