Knowledge Search
Download document () of 20
Sounders & horns

FHF AXL05 Weatherproof 32 tone and 2.5 Joule Combination Unit

Eaton’s FHF AXL05 sounder-strobe combination unit is designed specifically for use in industrial environments for indoor and outdoor applications.

Manufactured from thermoplastic (ABS) with a polycarbonate dome, its durable, reliable and corrosion resistant. Our combination unit has a compact design and easy installation process, saving time and cost.

The device is equipped with 32 different signal tones suitable for universal use and has a 2.5 joule strobe light. The AXL05 has AC and DC models to suit your application requirements.

Durable
Thermoplastic (ABS) housing
Safety
High weatherproof rating to cope with harsh conditions
Suit your application
32 tones, user selectable

Design Features

  • AC and DC models
  • High sound level up to 112 dB(A)
  • Low power consumption
  • Choice of 32 different signal tones
  • Strobe light 2.5 Joule
  • Robust and reliable

Standard Materials

  • Housing: ABS
  • Dome: polycarbonate
Specifications

Ordering Requirements AXL05 - EN

dsfh068-en-fhf-axl05-combination-unit-config-options.png

Ordering Requirements AXL05 - DE

dsfh068-de-fhf-axl05-combination-unit-config-options.png
Download Links
X
Download Close