Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC SL5 Explosion Proof Status Lamp Range

Eaton's Crouse-Hinds series MEDC SL5 range of status lamps are designed for hazardous and potentially explosive atmospheres. Ideal for oil, gas, and petrochemical industries, these lamps are suitable for marine, offshore, and onshore environments.

The beacon housings are manufactured from UV-stable, glass-reinforced polyester, with a UV-stable polycarbonate lens. Stainless steel screws ensure a corrosion-resistant, durable product for harsh conditions.

A long-life, high-intensity LED version is now available for enhanced visibility and energy efficiency.

This unit offers multiple configurations to meet your specification. Download the datasheet for customization options and technical details.

Cost saving
Lightweight combined with corrosion resistance
Safety
For use in potentially explosive atmospheres and harsh environments
Flexibility
Various lamp colors

Certifications and compliances


ATEX Ex e

  • Cert. No. BAS02ATEX2108X.
  • Certified to: EN60079-0, EN60079-7, EN60079-18
  • Ex e IIC T3 Gb. Filament.
  • Ex e mb IIC T4 Gb. Xenon & LED.


IECEx Ex e

  • IECEx Cert No. IECEx BAS 11.0105X.
  • Certified to: IEC 60079-0, IEC 60079-7, IEC 60079-18.
  • Ex e IIC T3 Gb. Filament.
  • Ex e mb IIC T4 Gb. Xenon & LED.


CQST Ex e

  • Exe II T3, Filament.
  • Exe mb II T4, Xenon & LED

Design features - engineered for reliable performance in extreme environments

  • IP66 and IP67
  • Certified temperature: –40°F to +131°F, –40°C to +55°C*
  • Corrosion resistant GRP
  • Up to 5 ways
  • Xenon, LED & Filament versions available
  • Various lamp colors
  • Lightweight
  • Retained stainless steel cover screws

*Model dependent

Standard materials for our explosion proof lamp 

  • Enclosure: UV stable, glass reinforced polyester (GRP)
  • Polycarbonate wellglass.
  • Captive stainless steel cover screws
Specifications

Ordering Information

medc-sl5-numbering-system.jpg
Download Links
X
Download Close