Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC XB12 21 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB12 range of 21 Joule, high-output beacons is suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing, including the flamepaths, is manufactured completely from a UV-stable, glass reinforced polyester (GRP) - lightweight and corrosion free. 

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Safety
For use in potentially explosive atmospheres and harsh environments
Flexibility
Optional lens guard and optional telephone initiation

Certifications and compliances

ATEX

  • Ex d Cert. no. BAS99ATEX2196
  • Certified to: EN60079-0, EN60079-1
  • Ex II 2G, Ex d IIB T4/T5/T6 Gb

IECEx Ex d

  • Cert. no. IECEx BAS 10.0094.
  • Certified to: IEC60079-0, IEC60079-1
  • Ex d IIB T4/T5/T6 Gb

UL Haz Locs

  • Cert. no. E187894.
  • Class I, Div 2, Groups C & D.
  • Class I, Zones 1 & 2, AExd IIB T4/T5

UL Ord Locs

  • Cert no. S8128. Visual Signal Device

INMETRO Ex d

  • Ex d IIB T4/T5/T6 Gb

Design features

  • IP66 and IP67
  • Certified temperature: –67°F to +158°F, –55°C to +70°C
  • Corrosion resistant GRP
  • Optional stainless steel backstrap
  • Various lens colors
  • Optional lens guard
  • Optional telephone initiation
  • Twin replaceable tubes

Standard materials

  • Body: glass reinforced polyester (GRP)
  • Lens: toughened glass
  • Cover screws & backstrap: stainless steel 316
Specifications

Ordering Information

XB12 Config Option

Ordering Information - NEC applications (UL)

medc-xb12-nec-numbering-system.jpg
Download Links
X
Download Close