Download document () of 20
Bells & chimes

Wheelock 43T vibrating bells

The Wheelock 43T bells provide durable operation and dependable performance that are required for life safety alarm systems.  The wall-mount vibrating bells feature high sound output with low power consumption, and its integral RFI suppression minimizes induced noise on alarm lines. 

All indoor and outdoor models include aluminum bell housing in an attractive textured finish to enhance appearance and durability.   For combined audible (bell) and visual signaling, convenient retrofit assemblies (RSSP) are available with multi-candela or single candela strobes. 

Shell size
6" and 10"
Input voltage (VAC)
24 or 115
dBA @ 10 Feet
86

Ease of installation

  • Polarized for supervision of alarm lines with screw terminal inputs for fast and secure in-out field wiring of #12 to #18 AWG wire
  • Convenient mounting options include semi-flush mounting to standard 4” square backboxes or surface mounting to Wheelock's surface backboxesd
Approvals & Compliance
UL, ULC, MEA, CSFM, FM, BFP
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact Us

Eaton

Life safety & mass notification solutions

273 Branchport Avenue

Long Branch, NJ 07740

P:  (800) 631-2148

F:  (732) 222-8707