This Eaton Environmental Monitoring Probe (EMP) for rack PDU has reached end-of-life status. If you're looking for a new network card, the Eaton EMP Gen 2 is the replacement offering.
Environmental monitoring device
10/100Mb ConnectUPS-X, ConnectUPS-BD and ConnectUPS-E with FW V3.01 and higher
2.26 x 1.48 x 1.15 (inches)
57.6 x 37.6 x 29.3 (mm)
1.19 oz (34 g)
EMP001
Support from Eaton