Eaton Tripp Lite series SmartPro® extreme temperature network UPS systems and batteries are rated for operation in a wide range of temperatures, providing complete power protection in industrial, outdoor and transportation environments.
Designed for extreme temperatures from (-40°C to 80°C)
Pure sine wave output supports continuous operation
Line-interactive technology
Core features
Rapid deployment
All connections and controls are on the same side to provide ease of installation, use and maintenance.
UPS external battery connectors accommodate a range of Eaton Tripp Lite series extreme temperature battery solutions. Multiple capacities are available to meet a variety of runtime and fitment needs.
NEMA 3R rack enclosures and accessories offer the best protection for sensitive electronics that need to be stored in outdoor environments. Enclosures are available in various heights and colors.
Robust performance
Line-interactive technology ensures continuous operation through environmental and power quality issues.
Built-in thermal management extends battery life and lowers maintenance costs.
Pure sine wave output in both AC and battery modes supports continuous operation in traffic management systems, telecom edge or surveillance equipment applications.
Durable construction
UPS and extreme temperature battery solutions provide reliable power protection in temperatures ranging from -40°F to +176°F (-40°C to +80°C).
NEMA 3R enclosures protect equipment against the ingress of water, solid foreign objects and ice forming on the outside of the enclosure.
Comprehensive management and maintenance
LCD control panel offers a wide variety of UPS status and site power information, control options, UPS configuration settings and event logs.