Download document () of 20
Power cords

Tripp Lite series power cords

Eaton’s Tripp Lite series catalog of power cords is extensive, designed to cater to varied needs ranging from basic power connectivity to specialized applications in critical environments. These cords come in various configurations, lengths, colors and connector types, ensuring compatibility with a wide array of devices and power sources.

Commonly used in homes, offices, data centers, industrial and manufacturing settings, and even during travel, Eaton’s Tripp Lite series broad line of power cords provides necessary connections for computers, monitors, printers, servers, IT equipment, as well as common work-from-anywhere equipment like laptops. Eaton is almost certain to have a power cord that fits perfectly into your application. 

Plus, Eaton backs its power cords with a limited lifetime warranty and a technical support team eager to help you with any questions about installation, maintenance or troubleshooting.

Length
Up to 25 ft.
Amps
Up to 20A
Connector Types
NEMA 1-15P, 5-15P, 5-15R, 5-20P, C13, C15, C19, C5, C7, L6-20P, L6-30P, Schuko
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close