Download document () of 20
Power inverters

Eaton Tripp Lite series power inverters

Eaton power inverters convert low-voltage DC (direct current) power from a battery to standard household AC (alternating current) power so you can operate electronics, household appliances, tools and other electrical equipment using the power produced by a car, truck or boat battery or renewable energy source, such as solar panels or wind turbines.

Ideal for home or office use, at a job site or industrial application, on a camping trip, in an ambulance, clinic, hospital or other healthcare facility, or even a short road trip where standard AC power is unavailable, an Eaton power inverter lets you keep equipment operational. Everything from phones, tablets, laptops, DVD players and light tools to variable-speed power tools, ATMs, computers with active PFC power supplies and laser printers can run off the power generated by an Eaton inverter.

Eaton backs its power inverters with a 1-year limited warranty, as well as a technical support team ready to assist you with installation, maintenance and troubleshooting.

Output (Watts)
100W to 5500W
Output (Voltage)
110V to 240V
Total Outlets
Up to 4

Choose Eaton inverters for efficiency and reliability

Specifications

Highlight differences
Show only differences
Hide blank features