Download document () of 20
Wireless mobile machine controls

TD3200 two-way large belly pack radio remote with color screen

The Eaton TD3200 Multi-Function Mobile 2-Way Radio Remote Control with Color Display is a robust remote control designed for smooth operation and precise control of industrial machinery.

The multi-function belly pack transceiver incorporates state-of-the-art design, industry-leading ergonomics and integral two-way communications into a robust and lightweight portable control unit. The transmitter can be configured with numerous proportional and digital controls including 2 and 3 axis joysticks, paddles, potentiometers, buttons, and toggles.

The Eaton industrially hardened Trusted Wireless™ FHSS radio technology and impact resistant packaging ensures dependable operation and precise control.

Core features

  • State-of-the-art ergonomic design: lightweight
  • Customizable multi-function controller with extensive controls capability
  • Superior 2-way communication
  • Graphical display provides direct feedback from the machine
  • 3.5" transflective color LCD display
  • 20-hour battery life
  • Waist belt, 4 point and shoulder harness options

Applications

  • Concrete boom pumps
  • Skid steer track loaders
  • Track type machines
  • Tunnel boring equipment
  • Truck mounted cranes
  • Vacuum trucks
  • Concrete mixer trucks
  • Load/haul/dump
  • Chippers and augers
  • Auto recovery vehicles
  • Rotator trucks
  • Off-road machines
Specifications
Download Links
X
Download Close