Knowledge Search
Download document () of 20
Discontinued
Gas analysers

MTL Z1030 Zirconia Oxygen Analyser with Remote Sensor

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL Z1030 is a compact panel mount zirconia oxygen analyser that measures a wide range of oxygen concentrations (from percentage levels to a few ppm) in clean gases.  The Z1030 is ideal for use where accurate measurement of oxygen is a vital part of a manufactured product.

The sensor is supplied in a remote housing complete with flowmeter and valve, giving more versatility to the user.  The unique cell and heater design gives very fast warm-up times, rapid response, and long sensor life.  The analyser features a bidirectional RS232 port, allowing for remote calibration and data logging.

A wide choice of range, sampling options, and user programmable outputs and alarms is available to produce virtually custom-built systems.

Certifications and compliances

  • Operating temperature: 0°C to +45°C, RH 0-90% (non-condensing)

Design features

  • Proven technology from gas analyser experts
  • Remote, fast response sensor provides great flexibility
  • Non-depleting, long life sensor
  • Ppm to % O2 levels
  • A fully bidirectional RS232 port is provided to allow the analyser to communicate with most proprietary micro controllers and, when used with the supplied software, gives full remote control capability
  • Two alarm channels, user configurable for high, low or off states and hysteresis – each provide one set of volt-free changeover contacts
  • Standard sampling system includes a simple needle valve and flowmeter; options include: sample pump, fast flow loop system, and syringe injection port
  • Sensor and analyser can be mounted separately
Specifications

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
Download Links