Knowledge Search
Download document () of 20
Discontinued
Gas analysers

MTL Z530 Zirconia Oxygen Sensor for OEM applications

Please note: we no longer offer this products or any repairs/spares.

The Crouse-Hinds series MTL Z530 is a “blind” (no display) OEM oxygen analyser comprising microprocessor-based electronics mounted on a single printed circuit board, and a separate zirconia oxygen sensor, complete with its associated heater.  Both parts are supplied loose to enable the maximum flexibility in mounting configuration options for the OEM or system integrator.

Applications include: flow soldering, gas mixers, nitrogen generators, inert gas systems, air separation, glove boxes and more.

Certifications and compliances

  • Ambient operating temperature range (sensor and circuit board): 0°C to 45°C (0-90% R.H. non-condensing)

Design features

  • Auto-ranging 0.01 ppm to 100% O2
  • Fast response remote zirconia sensor
  • RS232 and 4 to 20 mA outputs
  • Lab view based interface software
  • 24 VDC supply
Specifications

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
Download Links
X
Download Close