Knowledge Search
Download document () of 20
Switches and disconnects

CEAG GHG25 Explosion Protected Advanced Switches

Eaton’s Crouse-Hinds series CEAG GHG25 explosion proof safety switches and switch disconnectors are designed to provide safe and reliable performance in a wide range of harsh and hazardous area applications within oil and gas, petrochemical, chemical and other heavy industries.

Certified for use in Zones 1 and 21, the new series of GHG25 safety switches and switch disconnectors brings higher switching and isolation capacities, improved safety features, and modular set-up delivering more protection for your personnel and operations in Ex environments. GHG25 safety switches and switch disconnectors feature full AC-3 motor switching capacities and isolating properties, an installation-friendly design, and easily accessible connection terminals. 

Available in fiberglass-reinforced polyester or stainless steel enclosures, our GHG25 portfolio provides excellent corrosion resistance, impact strength, and IP66 protection.

Performance
AC-3 and DC-23 motor switching capacity
Reliability
-55ºC to +55ºC operating temperature
Safety
Certified to ATEX and IECEx standards

Certifications and compliances

  • BVS 20 ATEX E 094 X; IECEx BVS 20.0076 X
  • ATEX marking: I 2G Ex db eb IIC/IIB T6/T5/T4 Gb;  II 2D Ex tb IIIC T80 °C Db
  • IECEx marking: Ex db eb IIC/IIB T6/T5/T4 Gb;  Ex tb IIIC T80 °C Db
  • Ambient temperatures: -55°C to +55°C
  • High impact resistance: IK 09
  • Degree of protection: IP66

Standards:

  • IEC 60079-0 / EN IEC 60079-0 general requirements
  • IEC 60079-1 / EN IEC 60079-1 flameproof requirements “d”
  • IEC 60079-7 / EN IEC 60079-7 increased safety requirements “e
  • EC 60079-31 / EN 60079 protection by enclosure “t”

Design features - engineered for reliability in extreme environments

Safe and rugged design that’s built to last in harsh and hazardous areas:

  • Provides motor control and disconnect protection for Zone 1, 2, 21 and 22 hazardous areas
  • Isolates the power supply on electrical installations and apparatus during maintenance, cleaning and repair work
  • Certified as factory assembled to ATEX and IECEX standards
  • IEC/EN 62626-1 Class 1 compliant.  Interlocked design prevents cover from being opened during maintenance
  • Operating temperature range of -55°C to +55°C for Gas Group IIC
  • AC-3 and DC-23 switching capacity for isolating the electrical power supply of devices and other electrically operated equipment during maintenance, cleaning and repair work
  • Lockable in “OFF” position with three padlocks
  • Cover threads can be easily removed and replaced if damaged.  No need to replace the entire switch

Excellent resistance to environmental challenges:

  • High impact and corrosion resistant fibreglass-reinforced polyester or stainless-steel enclosures 
  • IP66 provides high degree of environmental protection
  • Optional canopy provides additional protection from   rain and sun exposure

Installation-friendly design:

  • Easily accessible connection terminals due to lower side walls on enclosure
  • Optional mounting plate for simplified installation to wall, pipe or trellis 
  • Mounting plate and canopy simply clip on to switch - no tools required
crouse-hinds-ceag-advanced-switchblock.jpg

New advanced switchblock improves safety and performance

  • Certified as a component to ATEX andIECEX standards
  • Higher isolation and motor switching capacities AC-3and DC-23 switching capacity
  • Auxiliary contacts close after the main contacts close, and they open before the main contacts open
  • Finger safe IP20 devices and accessories
  • Retrofittable auxiliary contacts can be easily installed in the field
  • Switchblock modularity allows for easy extension to a 6-pole and 8-pole design
  • Terminals with max 16 mm2 wire cross section connection offers wide usage possibilities

Standard materials for the GHG25 explosion proof safety switch

  • Enclosure – GRP black (Glass-Fibre Reinforced Polyester) or Stainless Steel (AISI 316L)
  • Gasket – Silicone, foamed
  • Lid screws – M4 / M6 captive screws (304 stainless steel)
  • Mounting plates and protective canopies - Glass-Fibre Reinforced Polyester
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the "Catalogs" heading.