Knowledge Search
Download document () of 20
Control stations

CEAG GHG41 Ex-e Explosion-protected Control Stations

Crouse-Hinds series CEAG GHG41 explosion-protected control stations are suitable for use in Zone 1 and 21 areas, even under the most adverse conditions.  Available in impact-resistant thermoplastic or 316L stainless steel, GHG41 control stations are ideal for applications in the offshore industry, and at sites with especially severe mechanical, chemical and climatic conditions.

The GHG41 was designed with low side walls, allowing for optimum cable connection.  A variety of components are available, such as signal lamps, pushbuttons and switches, which can be quickly snapped in and out of the enclosure to facilitate cable entry feeding.  Notches in the mounting rails prevent the built-in components from being twisted out of place.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 2 G Ex ed ib m IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3117
  • IECEx Certificate of Conformity: IECEx BKI 04.0003
  • Marking accd. to IECEx: Ex e II T6, Ex e ib IIC T6, Ex ed IIC T6 or Ex ed ib IIC T6
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Design features  - engineered for reliable performance in extreme environments

  • Internationally approved
  • Flat side walls
  • Quick fixing of all built-in components
  • Different enclosures can be combined
  • High mechanical, chemical and thermal resistance
  • Individual configuration
  • Clean-room applications (316L stainless steel version)

Standard materials used for our explosion-protected control stations

GHG 411:

  • Enclosure – black polyamide

GHG 414:

  • Enclosure – 316L stainless steel
Specifications

Highlight differences
Show only differences
Hide blank features